Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting onto equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a roller bearing, with a polyamide tread material that provides excellent wear resistance and durability across various floor surfaces. The wheel body is manufactured from a damping, hybrid material that effectively absorbs vibrations and reduces noise during operation, making it particularly suitable for sensitive environments. With an overall height of 155 mm, the castor offers a compact profile whilst maintaining substantial load-bearing capacity. The static load capacity reaches 400 kg, whilst the dynamic load capacity is rated at 200 kg when operating at speeds up to 4 km/h, making this castor suitable for both stationary and mobile applications. The Alpha castor is ideally suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477HUR125P62
EAN
4031582305166
S4 Material Number
990006724
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall Height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.43 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
40 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Damping, hybrid material
Tread Material Mix
Polyamide
Tread width
36 mm
Diameter
125 mm
Body width
36 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470HUR125P62

The Alpha swivel castor is a robust industrial-grade mobility solution engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This swivel castor is fitted with a small rectangular plate, enabling secure and straightforward installation onto equipment and trolleys. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to ensure smooth, reliable rotation and extended operational life. The wheel features a 125 mm diameter and is equipped with a roller bearing for smooth operation, with the tread manufactured from polyamide to deliver excellent wear resistance and floor protection. The wheel body utilises a damping hybrid material, which effectively absorbs vibration and reduces noise during operation. The overall height of the castor is 155 mm, making it suitable for integration into various equipment configurations. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire-fighting and fire protection equipment, machine construction, post-logistics systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
200 kg
125 mm
155 mm
200 kg
Fixed castor 125 mm
Alpha
3478HUR125P62

The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 125 mm diameter polyamide tread mounted on a roller bearing, delivering smooth rotation and reliable performance across extended service cycles. The polyamide tread material offers excellent wear resistance and chemical compatibility, whilst the damping hybrid material body effectively absorbs vibrations and shocks, enhancing operational stability and protecting sensitive equipment. The castor achieves an overall height of 155 mm, facilitating seamless integration into existing trolley and equipment designs. Load capacity specifications indicate a static load rating of 400 kg, ensuring substantial weight-bearing capability for stationary applications, complemented by a dynamic load capacity of 200 kg at speeds up to 4 km/h for mobile operations. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial and commercial requirements.

125 mm
155 mm
200 kg
125 mm
155 mm
200 kg