Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static dissipation capabilities. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and smooth rotation. The wheel diameter measures 65 mm, whilst the overall height of the complete castor assembly is 68 mm. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment applications requiring electrostatic discharge protection.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XGI065L51-10 DOM32
EAN
4031582344783
Core attributes
Type
Swivel castor
Overall width
42 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
32 mm
Swivel interference
106 mm
Swivel radius
53 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Stylea
Stylea
5925XGI065L51-10 DOM32

The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with spacer tube for enhanced durability and has a diameter of 65 mm. The castor has an overall height of 68 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, ensuring reliable performance under varying operational conditions.

65 mm
Light Duty | < 150 kg
68 mm
65 mm
Light Duty | < 150 kg
68 mm