Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Mono swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system for consistent rolling performance. With an 80mm wheel diameter, the castor provides an overall height of 104mm for appropriate clearance requirements. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, making it suitable for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5020PJH080L51-10 ~9006/9011/9011
EAN
4031582317114
S4 Material Number
990075191
Core attributes
Type
Swivel castor
Overall width
0 mm
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall height
104 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.14 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
White aluminium (RAL9006)
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0 mm
Swivel interference
148 mm
Offset
34 mm
Swivel radius
74 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
24 mm
Diameter
80 mm
Body width
24 mm
Threadguards
With threadguard
Tread color
Graphite black (RAL9011)
Bearing
Plain bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Mono
Mono
5025PJH080L51-10 ~9006/9011/9011/9011

The Mono swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers consistent rolling performance. The castor measures 80mm in wheel diameter with an overall height of 104mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, ensuring robust performance across various applications. This castor is particularly well-suited for bedside tables, media furniture, nursing and retirement homes, and nursing carts where manoeuvrability and reliable braking functionality are essential requirements.

80 mm
104 mm
70 kg
80 mm
104 mm
70 kg