Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a cast iron body with Ultratech Polyurethane, casted tread material, ensuring excellent durability and floor protection, whilst the precision ball bearing system delivers smooth operation and extended service life. With a wheel diameter of 160 mm, the castor achieves an overall height of 205 mm. Load specifications include dynamic capacities of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, complemented by a static load capacity of 1800 kg, making it suitable for heavy-duty material handling and industrial transport applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658FCP160P63
EAN
4031582451924
Core attributes
Housing type
Fixed castor
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
750 kg
Load capacity Static
1800 kg
Overall height
205 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.69 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material
Iron forged, heavy
Wheel
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Wheel 160 mm
Duratech
TOP 160x50-Ø20 HL60

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 160 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity is rated at 1700 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 850 kg at 6 km/h or 1020 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.

160 mm
1020 kg
160 mm
1020 kg