Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The E-Drive Battery accessory represents a specialised power solution engineered for electromobility applications requiring enhanced portability and positioning flexibility through integrated castor systems. This battery unit delivers reliable energy storage capabilities whilst maintaining optimal mobility characteristics essential for dynamic electric vehicle operations. The castor-mounted design enables effortless repositioning and transport, making it particularly suitable for workshop environments, charging stations, or mobile service applications where battery units require frequent relocation.
Battery
Battery type
Lithium-ion battery
Connecting plug
Plug-and-play in combination with our battery cable
Measurements
87 x 94,2 x 380 mm (W x D x H)
Weight
2.4 kg
Safety
Key switch to prevent unauthorised use
Built-in fuse
20
Nominal capacity
11.6
Nominal voltage
24
Article numbers
Article Number
EDOZ212 11,6Ah
EAN
4031582503609
Core attributes
Type
Accessory
Overall weight
2.5 kg
Product name
E-Drive Battery
Electric conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Standardised maintenance
USB interface for firmware updates.
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.