Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 70 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 75 mm and an axle hole diameter of 12 mm, accommodating standard castor mounting requirements. It is equipped with a precision ball bearing, sealed design, ensuring smooth operation and extended service life. The load capacity specifications are as follows: static load capacity of 1400 kg, with dynamic load capacities of 560 kg at 6 km/h and 700 kg at 4 km/h, making this wheel suitable for both light to medium-duty transport applications and heavier load scenarios requiring reduced operational speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x70-Ø12 HL75-Type B
EAN
4031582331929
S4 Materialnumber
199832357
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
560 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.98 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6005 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
12 mm
Hub length
75 mm
Tread width
70 mm
Diameter
85 mm
Body width
70 mm
Sealing type
B
Suitable for
jungheinrich_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.