Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 110 mm tread width and 115 mm hub length, incorporating a 25 mm axle hole diameter and precision ball bearing, sealed for reliable operation. Load specifications include a static capacity of 2000 kg, with dynamic capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring high load-bearing performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x110-Ø25 HL115-Type A
EAN
4031582331004
S4 Material Number
199831642
Core attributes
Type
Wheel
Load capacity at 4 km/h
1000 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.6 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
115 mm
Tread width
110 mm
Diameter
85 mm
Body width
110 mm
Sealing type
A
Suitable for
linde
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.