Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is engineered with a steel, iron body construction and features a 75 mm diameter with a 62 mm wide casted polyurethane tread for optimal performance in castor applications. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 62 mm hub length for reliable operation. Load specifications include a static capacity of 1100 kg, whilst dynamic load ratings are 550 kg at 4 km/h and 440 kg at 6 km/h, making it suitable for demanding industrial applications requiring precise load distribution.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 075x62-Ø20 HL62
EAN
4031582318494
S4 Material Number
199806197
Core attributes
Type
Wheel
Load capacity at 4 km/h
550 kg
Load capacity at 6 km/h
440 kg
Load capacity Static
1100 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.83 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
62 mm
Tread width
62 mm
Diameter
75 mm
Body width
62 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.