Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel is engineered with a 400mm diameter and 100mm tread width, featuring a polypropylene body construction and pneumatic tyre with block profile for enhanced grip and shock absorption. The wheel incorporates a precision roller bearing system with a 25mm axle hole diameter and 74mm hub length for reliable operation. Load specifications include a dynamic capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it suitable for demanding industrial castor applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PQR400x100-Ø25 HL74 4PR
EAN
4031582321142
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Overall weight
2.23 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Polypropylene
Tread material
Pneumatic tyre, block profile
Axle hole diameter
25 mm
Hub length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.