Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel features a 100 mm diameter with a 40 mm wide elastic tyre, black, vulcanised tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 49 mm hub length. Load capacity specifications include a dynamic load rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IEP 100x40 HL49 asm.
EAN
4031582319675
S4 Material Number
199043125
Core attributes
Type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.52 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
8 mm
Hub length
49 mm
Tread width
40 mm
Diameter
100 mm
Body width
40 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.