Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a 55mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 57mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI055L51-8
EAN
4031582406429
Core attributes
Type
Swivel castor with wheel brake
Overall width
37 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
57 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.65 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
128 mm
Swivel radius
64 mm
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
11 mm
Diameter
55 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Variants
Swivel castor 55 mm
Swivel castor 55 mm
Stylea
5920UOI055L51-8

The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The wheel assembly consists of a 55mm diameter wheel with a polyamide body and identical polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 57mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.

55 mm
Light Duty | < 150 kg
57 mm
55 mm
Light Duty | < 150 kg
57 mm