Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, utilising a plain bearing system for consistent rotation. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. Overall height dimensions are 138 mm from base to top of fitting. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making it suitable for medium-duty industrial and commercial applications requiring precise positioning control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO100R05-28
EAN
4031582361865
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
138 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.98 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.

Skip product gallery

Matching Products

Swivel castor 100 mm
Agila
2470PIO100R05-28

The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. Overall height dimensions are 138 mm from base to top. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h, whilst the static load capacity reaches 120 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

100 mm
138 mm
60 kg
100 mm
138 mm
60 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PIO100R05-28

The Agila is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and enhanced durability under operational loads. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 100 mm, providing optimal ground contact and manoeuvrability. The castor has an overall height of 138 mm, making it suitable for standard industrial applications. Load specifications include a dynamic load capacity of 60 kg at speeds up to 3 km/h, whilst the static load capacity reaches 120 kg, delivering reliable performance across varied operational requirements.

100 mm
138 mm
60 kg
100 mm
138 mm
60 kg
Skip product gallery

Matching Products

Swivel castor 100 mm
Agila
2470PIO100R05-28

The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. Overall height dimensions are 138 mm from base to top. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h, whilst the static load capacity reaches 120 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

100 mm
138 mm
60 kg
100 mm
138 mm
60 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PIO100R05-28

The Agila is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and enhanced durability under operational loads. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 100 mm, providing optimal ground contact and manoeuvrability. The castor has an overall height of 138 mm, making it suitable for standard industrial applications. Load specifications include a dynamic load capacity of 60 kg at speeds up to 3 km/h, whilst the static load capacity reaches 120 kg, delivering reliable performance across varied operational requirements.

100 mm
138 mm
60 kg
100 mm
138 mm
60 kg