Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees and lock in place when desired. The wheel body is constructed of polypropylene with a tread made of thermoplastic rubber. The 125 mm diameter wheel incorporates a precision ball bearing for smooth rolling. With an overall height of 162 mm, this castor has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg. The dual ball race swivel bearing and precision wheel bearing enable easy maneuverability while the directional lock provides stability when needed. The durable polyamide and polypropylene materials along with the thermoplastic rubber tread offer reliable performance in industrial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071PJP125P30-12
EAN
4031582378955
Core attributes
Housing type
Swivel castor with directional lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.56 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
12 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea
5070PJP125P30-12

The Galea swivel castor has a bolt hole fitting with a housing made of polyamide and two ball races swivel bearing. The wheel body material is made of polypropylene with a tread material made of thermoplastic rubber. The wheel features a precision ball bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077PJP125P30-12

The Galea swivel castor with total lock and bolt hole fitting features a housing made of polyamide and a two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 162 mm. At 3 km/h, the Galea castor has a load capacity of 100 kg. When static, the load capacity is 200 kg. The total lock functionality provides complete immobilization when required. The bolt hole fitting allows simple mounting to various surfaces. The polyamide housing and polypropylene wheel body offer durability while the thermoplastic rubber tread provides grip. With its dual ball bearing races and precision wheel bearing, the Galea provides smooth and controlled movement under load. Its compact size coupled with high load capacity make it suitable for a wide variety of applications.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea
5075PJP125P30-12

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg