Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across a range of furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for diverse furniture applications. The wheel assembly comprises a 50 mm diameter wheel body manufactured from polypropylene, which offers consistent performance and reliability in standard operating conditions. The wheel is equipped with a plain bearing with spacer tube, facilitating smooth rotational movement and extended service life. The tread material is identical to the wheel body, ensuring uniform wear characteristics and predictable performance throughout the castor's operational lifespan. The overall height of the castor measures 56 mm, providing a compact profile that integrates seamlessly into contemporary furniture designs. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe and controlled mobility under operational conditions. The swivel bearing is engineered as a stem with swiveling capability, enabling full rotational movement and enhanced manoeuvrability. This combination of robust materials, precise engineering, and well-defined load parameters makes the Lumina swivel castor an ideal choice for furniture requiring reliable mobility and stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A520POI050L51-8 chrome/9011
EAN
4031582317312
S4 Material Number
990073005
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
56 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Housing Color
Chrome
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Dome diameter
0 mm
Swivel interference
104 mm
Offset
20 mm
Swivel radius
52 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
7 mm
Diameter
50 mm
Body width
7 mm
Threadguards
Without threadguard
Tread Color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 17 mm in width, with an overall height of 8 mm. This lightweight component weighs 0.04 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile applications. The robust construction and precise dimensions make this accessory an ideal choice for integrating castor systems into furniture, equipment, and industrial applications requiring dependable load-bearing functionality.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x27 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile operations. The robust construction of this fitting accessory makes it an ideal choice for applications requiring dependable load-bearing capabilities and durability in demanding environments.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Accessory
Socket
R21-13X26/8

The Socket is a zinc-die-cast accessory designed for castor applications, featuring a compact overall height of 2 mm and weighing just 0.01 kg for minimal impact on assembly weight. This fitting accommodates a bolt diameter of 13 mm and delivers robust load-bearing capabilities with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.

2 mm
80 kg
2 mm
80 kg