Swivel Castors with central, total or directional lock 150 mm
Linea, 5944UAP150R36-32S30 CC R9002
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Housing with integrated cable catcher made of Polyethylene.
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 150 mm |
Wheel width | 15 mm |
Bolt-Ø | 32 mm |
Technical data
Wheel diameter
150 mm
Wheel width
15 mm
Bolt-Ø
32 mm
Bolt length
50 mm
Offset
48 mm
Swivel Interference
254 mm
Overall height
155 mm
Load capacity
150 kg
Temperature
- 10 / + 40 °C
Standard
similar_EN12531
Weight
1 kg
Swivel Radius
123 mm
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors with central, total or directional lock