Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic is a swivel castor with central, total lock, specifically engineered for demanding healthcare environments including hospital beds, anesthesia carts, medication carts, nursing carts, dialysis carts, stretchers, and various medical imaging equipment such as C-Arms, CT scanners, MRI systems, and X-ray machines, as well as computers on wheels and ventilators in hospitals and nursing facilities. The fitting comprises a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel features a 125 mm diameter and is equipped with a precision ball bearing in stainless steel, whilst the tread is manufactured from injected polyurethane to provide excellent durability and floor protection. The castor has an overall height of 150 mm, making it suitable for integration into various medical equipment configurations. The load capacity specifications indicate a static load rating of 300 kg, whilst the dynamic load capacity is rated at 150 kg at 4 km/h or alternatively 150 kg at 3 km/h, ensuring reliable performance under typical clinical operational conditions and frequent directional changes inherent to mobile medical equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5946UAC125R36-32S30OH150 4xM6
EAN
4031582360028
Core attributes
Certification
Tested and monitored by TÜV Süd
Housing type
Swivel castor with central, total lock
Overall width
71 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
150 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.95 kg
Product name
Linea clinic
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Precision ball bearing
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Fitting options
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Matching Products

linea_clinic
Linea clinic
5944UAC125R36-32S30OH150 4xM6

The Linea clinic is a swivel castor with central, total or directional lock, specifically engineered for demanding healthcare environments including hospital beds, anesthesia carts, medication carts, nursing carts, dialysis carts, stretchers, and various medical imaging equipment such as C-Arms, CT scanners, MRI and X-Ray systems, as well as computers on wheels and ventilators in hospitals and nursing and retirement homes. The fitting comprises a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure hygiene and durability. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotation and reliable performance under continuous use. The wheel features a 125 mm diameter and is equipped with a precision ball bearing in stainless steel, whilst the tread is manufactured from injected polyurethane, providing excellent grip, durability and resistance to wear in clinical settings. The overall height of the castor is 150 mm, making it suitable for integration into standard medical equipment platforms. The load capacity specifications are as follows: static load capacity of 300 kg, and dynamic load capacity of 150 kg at speeds up to 4 km/h in one direction and 150 kg at speeds up to 3 km/h in alternative directions, ensuring safe operation across a comprehensive range of medical applications and clinical workflows.

125 mm
150 mm
150 kg
125 mm
150 mm
150 kg