Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic is a swivel castor with central, total lock designed for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound systems, and ventilators. The fitting comprises a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene standards. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel features a 125 mm diameter and is equipped with a precision ball bearing in stainless steel, whilst the tread is manufactured from injected polyurethane to provide excellent durability and floor protection. The overall height of the castor measures 130 mm, making it suitable for integration into various medical equipment configurations. The load capacity specifications indicate a static load rating of 300 kg, whilst the dynamic load capacity is rated at 150 kg at 4 km/h and 150 kg at 3 km/h, ensuring reliable performance across a wide range of clinical applications and mobility requirements in healthcare facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5946UAC125R36-32S27 safety OH130
EAN
4031582412635
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total lock
Overall width
71 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall Height
130 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.89 kg
Product Name
Linea clinic
Standard
similar EN12531- Hospital Bed Castors
Electric Conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
15 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.