Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic is a swivel castor with central, total or directional lock, designed for demanding healthcare environments and medical equipment applications. The castor features a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, providing reliable manoeuvrability in clinical settings. The wheel has a diameter of 150 mm and is fitted with a precision ball bearing in stainless steel, whilst the tread is manufactured from injected polyurethane to ensure durability and floor protection. The overall height of the castor is 175 mm, making it suitable for integration into various medical equipment platforms. The load capacity specifications indicate a static load rating of 300 kg, whilst the dynamic load capacity is rated at 150 kg at speeds up to 4 km/h and 150 kg at speeds up to 3 km/h, accommodating the demanding requirements of hospital beds, stretchers, medication carts, nursing carts, anesthesia carts, dialysis carts, computers on wheels, and various diagnostic imaging equipment including C-Arms, CT scanners, MRI systems, X-Ray machines, and ultrasound units, as well as ventilators and other critical medical devices utilised in hospitals and nursing or retirement home environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5944UAC150R36-32S30OH175 4xM6
EAN
4031582360004
Core attributes
Certification
Tested and monitored by TÜV Süd
Housing type
Swivel castor with central, total or directional lock
Overall width
71 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
175 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.21 kg
Product name
Linea clinic
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Precision ball bearing
Swivel interference
254 mm
Offset
47.5 mm
Swivel radius
122.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Fitting options
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Matching Products

Variants
linea_clinic
linea_clinic
Linea clinic
5946UAC150R36-32S30 D 9002 4xM6 W OH175

The Linea clinic swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material and stainless precision ball bearing for enhanced durability and performance. With a wheel diameter of 150 mm, the castor has an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h, with a static load capacity of 450 kg, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators in hospitals and nursing facilities.

150 mm
175 mm
150 kg
150 mm
175 mm
150 kg