Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Integral twin swivel castor features a solid stem, round fitting with the important consideration that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance. The wheel diameter measures 100 mm with an overall height of 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h, whilst the static load capacity reaches 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbd4a832c71b78fe220bad62469cd,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2940USX100R05-28 9002 W
EAN
4031582341195
S4 Material Number
990062548
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor
Overall width
63 mm
Load capacity at 3 km/h
125 kg
Load capacity at 4 km/h
125 kg
Load capacity Static
375 kg
Overall Height
129 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.1 kg
Product Name
Integral twin
Standard
EN12531 - Hospital Bed Castors
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Bolt thread position
19 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel Bearing
Precision ball bearing
Dome diameter
61.5 mm
Swivel interference
170 mm
Offset
31 mm
Swivel radius
85 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected, electric-conductive
Tread width
15 mm
Diameter
100 mm
Body width
15 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel Color
Grey white (RAL9002)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

German Design Award

German Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.05 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter guarantees compatibility with standard fastening systems used in castor installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.04 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter accommodates standard fastening requirements. This accessory is manufactured to exacting tolerances to guarantee compatibility and consistent performance across various castor configurations.