Basetech
POR 108x36-Ø12 HL44,4
Downloads
CAD Service
There are currently no files available for this product
Core attributes
Applications | Hardware Dealer |
---|---|
Product name | Basetech |
Load capacity at 4 km/h | 160 KG |
Load capacity Static | 320 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.15 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Identical with wheel body |
Bearing | Roller bearing |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 108 mm |
Tread width | 36 mm |
Axle hole diameter | 12 mm |
Hub length | 44.4 mm |
Wheel width | 36 mm |
Hardness of tread (D) | 65 Shore D |