Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a 50mm diameter wheel body manufactured from polypropylene material, with the tread material being identical with wheel body for consistent performance characteristics. The wheel is supported by a plain bearing with spacer tube configuration that provides reliable rotation under load. The castor has an overall height of 56mm, making it suitable for low-profile applications. Load specifications include a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5525POI050L51-8 chrome/9011/9011
EAN
4031582338652
S4 Material Number
990072958
Core attributes
Type
Swivel castor with wheel brake
Overall width
54 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
56 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.08 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
124 mm
Offset
20 mm
Swivel radius
62 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
7 mm
Diameter
50 mm
Body width
7 mm
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

This accessory features a stem with U-shaped plate fitting designed for castor applications, with an overall height of 8 mm and weighing 0.04 kg. The U-shaped plate measures 40 mm in length and 17 mm in width, providing secure mounting capabilities. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial applications requiring reliable castor mounting solutions.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x17 / 8

This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 17 mm in width, providing reliable mounting and operational performance for industrial castor systems.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x25 / 8

This stem with L-shaped plate accessory features an overall height of 8mm and provides reliable load capacity with 40kg dynamic loading at speeds up to 3km/h and 80kg static loading capability. The integrated L-shaped plate measures 40mm in length and 25mm in width, offering secure mounting and optimal load distribution for castor applications requiring compact, robust fitting solutions in industrial and commercial environments.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Stem
R10-8x28 / 8

This threaded stem accessory is designed as a complementary component for castor applications, featuring compact dimensions with an overall height of 3.5 mm and weighing just 0.02 kg. The accessory offers robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility solutions requiring reliable threaded stem connections.

Light Duty | < 150 kg
3.5 mm
Light Duty | < 150 kg
3.5 mm