Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Zeta stainless swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the stainless roller bearing ensures long-lasting performance in demanding environments. With a wheel diameter of 200mm, the castor has an overall height of 240mm. The load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h, with a static load capacity of 1000kg, making it suitable for heavy-duty industrial applications requiring both mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8677UAD200P63
EAN
4031582313758
S4 Material Number
990830196
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
3.29 kg
Product name
Zeta stainless
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
74 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
74 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Stainless steel
Fork shape
Broad, reinforced
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
96 mm
Swivel interference
322 mm
Offset
55 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta stainless
8670UAD200P63

The Zeta stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the stainless roller bearing ensures reliable performance in demanding environments. With a wheel diameter of 200mm, the castor has an overall height of 240mm. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h, with a static load capacity of 1000kg, making it suitable for heavy-duty industrial applications requiring corrosion resistance and high load-bearing capability.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Zeta stainless
8671UAD200P63

The Zeta stainless swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the stainless roller bearing ensures long-lasting performance in demanding environments. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. The dynamic load capacity is rated at 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, with a static load capacity of 1000 kg, making it suitable for heavy-duty industrial applications requiring precise directional control.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta stainless
8678UAD200P63

The Zeta stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth operation, whilst the stainless roller bearing ensures reliable performance and longevity. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. The dynamic load capacity reaches 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, whilst the static load capacity is rated at 1000 kg, making this castor suitable for heavy-duty industrial applications requiring robust stainless steel construction.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta stainless
8670UAD200P63

The Zeta stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the stainless roller bearing ensures reliable performance in demanding environments. With a wheel diameter of 200mm, the castor has an overall height of 240mm. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h, with a static load capacity of 1000kg, making it suitable for heavy-duty industrial applications requiring corrosion resistance and high load-bearing capability.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Zeta stainless
8671UAD200P63

The Zeta stainless swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the stainless roller bearing ensures long-lasting performance in demanding environments. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. The dynamic load capacity is rated at 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, with a static load capacity of 1000 kg, making it suitable for heavy-duty industrial applications requiring precise directional control.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta stainless
8678UAD200P63

The Zeta stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent floor protection and smooth operation, whilst the stainless roller bearing ensures reliable performance and longevity. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. The dynamic load capacity reaches 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, whilst the static load capacity is rated at 1000 kg, making this castor suitable for heavy-duty industrial applications requiring robust stainless steel construction.

200 mm
240 mm
500 kg
200 mm
240 mm
500 kg