Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the roller bearing system delivers enhanced durability and reduced rolling resistance. The wheel diameter measures 125 mm with an overall height of 155 mm, making it suitable for medium-duty applications. Load capacity specifications include a dynamic rating of 250 kg at 4 km/h operating speed and a static load capacity of 500 kg, making this castor ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOJ125P62
EAN
4031582306095
S4 Material Number
990006618
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.16 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
40 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Duratech
UOR 125x40-Ø12 HL48,4

The Duratech castor wheel features a polyamide body construction with an identical polyamide tread material, measuring 125mm in diameter with a 40mm tread width and 48.4mm hub length. The wheel incorporates a roller bearing system and has a 12mm axle hole diameter. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for medium to heavy-duty industrial applications requiring reliable performance and durability.

125 mm
300 kg
125 mm
300 kg
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470UOJ125P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing for optimal performance, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing suitable clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
250 kg
Regular price: €42.85
net / per piece
125 mm
155 mm
250 kg
Fixed castor 125 mm
Alpha
3478UOJ125P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a 125 mm diameter polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the roller bearing system delivers smooth operation and extended service life. With an overall height of 155 mm, this castor offers compact integration whilst maintaining excellent load-bearing capabilities. The dynamic load capacity reaches 250 kg at speeds up to 4 km/h, with an impressive static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
250 kg
Regular price: €22.80
net / per piece
125 mm
155 mm
250 kg
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470UOJ125P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing for optimal performance, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing suitable clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
250 kg
Regular price: €42.85
net / per piece
125 mm
155 mm
250 kg
Fixed castor 125 mm
Alpha
3478UOJ125P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a 125 mm diameter polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the roller bearing system delivers smooth operation and extended service life. With an overall height of 155 mm, this castor offers compact integration whilst maintaining excellent load-bearing capabilities. The dynamic load capacity reaches 250 kg at speeds up to 4 km/h, with an impressive static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
250 kg
Regular price: €22.80
net / per piece
125 mm
155 mm
250 kg