Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty mobile equipment. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting equipment, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UAJ125P62 grey
EAN
4031582408546
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
1.1 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
80 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
246 mm
Offset
40 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Maxtech
UAR 125x32-Ø12 HL44,4

The Maxtech castor wheel features a robust construction with a polyamide body and injected polyurethane tread, measuring 125mm in diameter with a 32mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding industrial applications requiring reliable performance and durability.

125 mm
Medium Duty | 150 - 500 kg
125 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha
3470UAR125P62 natural/3004

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent durability and floor protection, whilst the roller bearing ensures efficient rotation with minimal friction. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
Medium Duty | 150 - 500 kg
155 mm
Regular price: €32.10
net / per piece
125 mm
Medium Duty | 150 - 500 kg
155 mm
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Alpha
3478UAR125P62 natural/3004

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent wear resistance and smooth operation, whilst the roller bearing system ensures reliable performance and reduced maintenance requirements. With a wheel diameter of 125 mm, the castor achieves an overall height of 155 mm, making it suitable for various equipment configurations. The dynamic load capacity reaches 200 kg at speeds up to 4 km/h, whilst the static load capacity extends to 400 kg, accommodating heavy-duty applications across automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

125 mm
Medium Duty | 150 - 500 kg
155 mm
Regular price: €24.40
net / per piece
125 mm
Medium Duty | 150 - 500 kg
155 mm