Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless swivel castor with total lock features a bolt hole fitting system that allows castors to be mounted with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a 100mm diameter for optimal manoeuvrability. With an overall height of 135mm, this castor offers compact integration whilst maintaining robust performance characteristics. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, making it ideally suited for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts where reliable mobility and secure locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7477PJO100P30-11
EAN
4031582350135
S4 Material Number
990036324
Core attributes
Type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.67 kg
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver grey (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila stainless
7470PJO100P30-11

The Agila stainless swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a 100 mm diameter for optimal manoeuvrability. With an overall height of 135 mm, this castor offers a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. The design makes it particularly suitable for catering carts and meal delivery systems as well as professional cleaning carts, where hygiene, corrosion resistance, and reliable performance are essential requirements.

100 mm
135 mm
80 kg
Regular price: €48.60
net / per piece
100 mm
135 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila stainless
7470PJO100P30-11

The Agila stainless swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a 100 mm diameter for optimal manoeuvrability. With an overall height of 135 mm, this castor offers a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. The design makes it particularly suitable for catering carts and meal delivery systems as well as professional cleaning carts, where hygiene, corrosion resistance, and reliable performance are essential requirements.

100 mm
135 mm
80 kg
Regular price: €48.60
net / per piece
100 mm
135 mm
80 kg