Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea stainless swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless, providing reliable swivel bearing performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst the plain bearing, stainless construction guarantees smooth operation and corrosion resistance. With a wheel diameter of 100mm, the castor has an overall height of 139mm. The load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as shower chairs, where hygiene, durability, and reliable locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5087PJM100P30-10
EAN
4031582383775
Core attributes
Type
Swivel castor with total lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.46 kg
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
59 mm
Swivel interference
256 mm
Offset
40 mm
Swivel radius
128 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Plain bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea stainless
5080PJM100P30-10

The Galea stainless swivel castor has a bolt hole fitting with a housing made of polyamide and two ball races with a reinforced or stainless swivel bearing. The wheel body material is made of polypropylene with a tread material made of thermoplastic rubber. The wheel has a plain bearing that is stainless. The Galea stainless castor has a wheel diameter of 100 mm and an overall height of 139 mm. It has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg.

100 mm
Light Duty | < 150 kg
139 mm
100 mm
Light Duty | < 150 kg
139 mm
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea stainless
5081PJM100P30-10

The Galea stainless is a swivel castor with directional lock designed for demanding applications requiring precise manoeuvrability and secure positioning. The castor features a bolt hole fitting for straightforward installation onto equipment frames. The housing is constructed from durable polyamide material and incorporates a robust swivel bearing system utilising two ball races, available in reinforced or stainless steel configurations for enhanced longevity. The 100mm diameter wheel combines a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst the plain bearing system is manufactured from stainless steel for corrosion resistance. With an overall height of 139mm, this castor offers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it ideally suited for catering carts, meal delivery systems, and shower chairs where reliability and hygiene are paramount.

100 mm
Light Duty | < 150 kg
139 mm
100 mm
Light Duty | < 150 kg
139 mm