Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a plain bearing system for consistent rolling performance, with a diameter of 100 mm. The castor has an overall height of 128 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOO100P30-13
EAN
4031582306132
S4 Material Number
990061118
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
150 kg
Load capacity Static
250 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.84 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
41 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
36 mm
Diameter
100 mm
Body width
36 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 100 mm
Basetech
POR 100x36-Ø12 HL44,4

The Basetech castor wheel features a polypropylene body construction with an identical material tread, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length, fitted with a 12mm axle hole diameter and roller bearing system. This wheel delivers a dynamic load capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance in workshop and warehouse environments.

100 mm
Medium Duty | 150 - 500 kg
100 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Alpha
3470UOO100P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst a plain bearing system supports the 100mm diameter wheel for reliable operation. The castor has an overall height of 128mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

100 mm
Medium Duty | 150 - 500 kg
128 mm
Regular price: €44.15
net / per piece
100 mm
Medium Duty | 150 - 500 kg
128 mm