Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises an aluminium body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance, with a diameter of 160 mm. The overall height of the complete assembly measures 210 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is engineered for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3641IFP160P63
EAN
4031582364804
S4 Material Number
990837523
Core attributes
Type
Swivel castor with directional lock
Overall width
94 mm
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
280 kg
Load capacity Static
700 kg
Overall height
210 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.2 kg
Product name
Delta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Dome diameter
94 mm
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Weighing 0.67 kg, this robust accessory provides reliable integration with existing castor assemblies whilst maintaining optimal load distribution and operational efficiency. The component features precision-engineered construction suitable for demanding environments where durability and consistent performance are essential requirements.

Accessory
Puretech
Ri-Festst. 3641125 blau

The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.25 kg, making it suitable for integration into various castor assemblies without compromising structural integrity or manoeuvrability, whilst maintaining optimal load distribution characteristics essential for industrial and commercial wheeled equipment systems.

Regular price: €22.80
net / per piece
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Delta
3640IFP160P63

The Delta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes and enhanced durability. The wheel comprises an aluminium body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings to ensure optimal rolling performance with a diameter of 160 mm. The castor has an overall height of 210 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 350 kg at speeds up to 4 km/h and 280 kg at speeds up to 6 km/h, whilst the static load capacity reaches 700 kg. This castor is designed for demanding environments including airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and general transport equipment.

160 mm
210 mm
350 kg
160 mm
210 mm
350 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Delta
3642IFP160P63 f.d-lock

The Delta is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional movement. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing technology for enhanced durability and performance. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 210 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential requirements.

160 mm
210 mm
350 kg
160 mm
210 mm
350 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Delta
3648IFP160P63

The Delta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for smooth operation and extended service life. With a wheel diameter of 160 mm, the castor has an overall height of 210 mm. The load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and various transport equipment where reliable mobility and high load-bearing performance are essential requirements.

160 mm
210 mm
350 kg
160 mm
210 mm
350 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Delta
3640IFP160P63

The Delta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes and enhanced durability. The wheel comprises an aluminium body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings to ensure optimal rolling performance with a diameter of 160 mm. The castor has an overall height of 210 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 350 kg at speeds up to 4 km/h and 280 kg at speeds up to 6 km/h, whilst the static load capacity reaches 700 kg. This castor is designed for demanding environments including airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and general transport equipment.

160 mm
210 mm
350 kg
160 mm
210 mm
350 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Delta
3642IFP160P63 f.d-lock

The Delta is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional movement. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing technology for enhanced durability and performance. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 210 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential requirements.

160 mm
210 mm
350 kg
160 mm
210 mm
350 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Delta
3648IFP160P63

The Delta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for smooth operation and extended service life. With a wheel diameter of 160 mm, the castor has an overall height of 210 mm. The load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and various transport equipment where reliable mobility and high load-bearing performance are essential requirements.

160 mm
210 mm
350 kg
160 mm
210 mm
350 kg