Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a square plate fitting for secure mounting to furniture and equipment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel comprises a polypropylene body with a thermoplastic rubber tread for quiet operation and floor protection, supported by a plain bearing with spacer tube for reliable performance. The castor has a wheel diameter of 40mm and an overall height of 43mm, making it suitable for compact applications. Load capacity specifications include a dynamic load rating of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and reliable performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Advantages
Advantages
Non-hazardous materials,Tested quality,Colour matching
Awards
Article numbers
Article Number
5920PJI040P41-38X38/10 LH 9011/9011
EAN
4031582440461
S4 Material Number
990773132
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
43 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5.1 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate hole width (Minimum)
38 mm
Plate length
38 mm
Plate width
27 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
15.2 mm
Swivel interference
74 mm
Offset
12 mm
Swivel radius
37 mm
Performance
Attrition
2
Corrosion resistance
4
Movement noise
3
Roll performance
3
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
12 mm
Diameter
40 mm
Body width
12 mm
Threadguards
Without threadguard
Tread color
Traffic grey A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.