Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing for reliable swivel operation. The wheel comprises a polyamide, super heavy body with tread material identical to the wheel body, mounted on precision ball bearings for smooth rolling performance. With a wheel diameter of 200 mm, the castor has an overall height of 275 mm. Load capacity specifications include dynamic loads of 6,500 kg at 4 km/h and 3,200 kg at 6 km/h, with a static load capacity of 9,750 kg. This robust castor is specifically engineered for airport equipment and AGV systems where exceptional load-bearing capability and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9950MOP200P65
EAN
4031582367270
S4 Material Number
990838911
Core attributes
Type
Swivel castor
Overall width
189 mm
Load capacity at 4 km/h
6500 kg
Load capacity at 6 km/h
3200 kg
Load capacity Static
9750 kg
Overall height
275 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-40 °C
Overall weight
19.44 kg
Product name
Omikron twin
Standard
similar EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular heavy-duty plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
120 mm
Plate hole width (Maximum)
160 mm
Plate length
200 mm
Plate width
160 mm
Housing
Colour
Transparent coating
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
160 mm
Swivel interference
332 mm
Offset
60 mm
Swivel radius
166 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 200 mm
Duratech
TOP 200x50-Ø25 HL60

The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 200 mm and tread width of 50 mm, incorporating a precision ball bearing system and 25 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 1200 kg at 4 km/h and 1000 kg at 6 km/h, making it suitable for demanding industrial castor applications.

200 mm
1200 kg
200 mm
1200 kg