Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and roller bearing for reliable operation across various surfaces. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at 4 km/h operating speed and a static load capacity of 410 kg, making it suitable for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470PIR200P63
EAN
4031582303919
S4 Materialnumber
990037592
Core attributes
Housing type
Swivel castor
Overall width
96 mm
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.88 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
96 mm
Swivel interference
310 mm
Offset
55 mm
Swivel radius
155 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Fixed castor 200 mm
Alpha
3478PIR200P63

The Alpha is a fixed castor designed for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 200 mm diameter design mounted on a roller bearing, with a solid rubber, non-marking tread material that protects floors whilst delivering reliable traction and manoeuvrability across diverse surfaces. The wheel body is manufactured from polypropylene, combining lightweight properties with robust performance characteristics. With an overall height of 240 mm, the castor integrates seamlessly into most equipment configurations whilst maintaining optimal ergonomic clearance. The Alpha delivers impressive load-bearing capabilities, supporting a static load capacity of 410 kg and a dynamic load capacity of 205 kg at speeds up to 4 km/h, making it suitable for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile fixed castor represents an ideal solution for industrial and commercial environments requiring dependable mobility and load support.

200 mm
240 mm
205 kg
Regular price: €55.30
net / per piece
200 mm
240 mm
205 kg