Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This swivel castor is equipped with a small rectangular plate fitting, which provides secure and straightforward installation onto equipment and trolleys. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and reliable directional control under operational conditions. The wheel features a 125 mm diameter and is mounted on a roller bearing for smooth, consistent rolling performance. The wheel tread is manufactured from solid rubber with non-marking properties, making it suitable for environments where floor protection is essential, including clean-room facilities and food service applications. The wheel body is constructed from sheet steel, providing durability and structural integrity. The overall height of the castor assembly is 155 mm, which should be considered when calculating equipment clearance and stability requirements. The castor demonstrates a static load capacity of 200 kg, indicating the maximum weight it can support when stationary, whilst the dynamic load capacity is rated at 100 kg when operating at speeds up to 4 km/h. This swivel castor is ideally suited for production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, work benches, and various other industrial applications requiring reliable manoeuvrability and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470DIJ125P62
EAN
4031582303360
S4 Material Number
990001128
Core attributes
Type
Swivel castor
Overall width
75 mm
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall Height
155 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.18 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Dome diameter
75 mm
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, non-marking
Tread width
37 mm
Diameter
125 mm
Body width
37 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Alpha
3477DIJ125P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material and roller bearing for enhanced durability and quiet operation. With a wheel diameter of 125mm, the castor provides an overall height of 155mm for optimal ground clearance. The unit offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg