Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Smiles is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel diameter measures 50 mm, contributing to an overall height of 71.5 mm. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for medium-duty mobile equipment and trolleys requiring precise manoeuvrability with braking capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
5525PJI050L51-10 BEAR, Green
Core attributes
Face type
Bear
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
71.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Light green (Pantone 376C)
Fork shape
Twin wheel housing, closed, with dome
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
120 mm
Offset
20 mm
Swivel radius
60 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Body width
10 mm
Threadguards
Without threadguard
Tread color
Traffic grey A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Light green (Pantone 376C)

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Bright and colourful faces
Bear, cow, cat and aeroplane. Any combination possible.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

This accessory features a stem with U-shaped plate fitting designed for castor applications, with an overall height of 8 mm and weighing 0.04 kg. The U-shaped plate measures 40 mm in length and 17 mm in width, providing secure mounting capabilities. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial applications requiring reliable castor mounting solutions.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x17 / 8

This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 17 mm in width, providing reliable mounting and operational performance for industrial castor systems.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x25 / 8

This stem with L-shaped plate accessory features an overall height of 8mm and provides reliable load capacity with 40kg dynamic loading at speeds up to 3km/h and 80kg static loading capability. The integrated L-shaped plate measures 40mm in length and 25mm in width, offering secure mounting and optimal load distribution for castor applications requiring compact, robust fitting solutions in industrial and commercial environments.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Stem
R10-8x28 / 8

This threaded stem accessory is designed as a complementary component for castor applications, featuring compact dimensions with an overall height of 3.5 mm and weighing just 0.02 kg. The accessory offers robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility solutions requiring reliable threaded stem connections.

Light Duty | < 150 kg
3.5 mm
Light Duty | < 150 kg
3.5 mm