Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 150 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is engineered for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478ITP200P63
EAN
4031582380637
S4 Material Number
990032644
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
150 kg
Load capacity Static
700 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
2.45 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
140 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470ITP200P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 200 mm. The castor has an overall height of 240 mm. Load capacity specifications include dynamic loads of 350 kg at speeds up to 4 km/h and 150 kg at speeds up to 6 km/h, with a static load capacity of 700 kg, making it suitable for demanding industrial applications including automotive OEM, catering systems, container construction, and various transport equipment.

200 mm
240 mm
350 kg
Regular price: €154.25
net / per piece
200 mm
240 mm
350 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha
3477ITP200P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 150 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg, making it suitable for demanding industrial applications requiring both mobility and secure positioning.

200 mm
240 mm
350 kg
Regular price: €52.24
net / per piece
200 mm
240 mm
350 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470ITP200P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 200 mm. The castor has an overall height of 240 mm. Load capacity specifications include dynamic loads of 350 kg at speeds up to 4 km/h and 150 kg at speeds up to 6 km/h, with a static load capacity of 700 kg, making it suitable for demanding industrial applications including automotive OEM, catering systems, container construction, and various transport equipment.

200 mm
240 mm
350 kg
Regular price: €154.25
net / per piece
200 mm
240 mm
350 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha
3477ITP200P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 150 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg, making it suitable for demanding industrial applications requiring both mobility and secure positioning.

200 mm
240 mm
350 kg
Regular price: €52.24
net / per piece
200 mm
240 mm
350 kg