Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa fixed castor features a medium rectangular plate fitting and an iron forged, heavy housing construction for robust industrial applications. The wheel incorporates an aluminium body with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for smooth operation, measuring 125 mm in diameter. With an overall height of 170 mm, this castor delivers exceptional load performance including dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, plus a static load capacity of 600 kg. Engineered for demanding environments, it is ideally suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems where reliability and precision are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688IFP125P63 CL67
EAN
4031582366228
S4 Material Number
990827735
Core attributes
Type
Fixed castor
Overall width
98 mm
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
240 kg
Load capacity Static
600 kg
Overall height
170 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0 kg
Product name
Kappa
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Dome diameter
96 mm
Swivel interference
225 mm
Swivel radius
112.5 mm
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Grey / non marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Solid construction
Solid steel plate for maximum load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø125

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.54 kg, providing substantial build quality whilst maintaining optimal weight distribution for seamless integration with existing castor assemblies, ensuring reliable operation across various operational environments.

Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Kappa
9680IFP125P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 170 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

125 mm
Medium Duty | 150 - 500 kg
170 mm
125 mm
Medium Duty | 150 - 500 kg
170 mm
Variants
Swivel castor with total lock, head end of castor 125 mm
Swivel castor with total lock, head end of castor 125 mm
Kappa
9682IFP125P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread and precision ball bearing for optimal performance and floor protection. With a wheel diameter of 125 mm, the castor has an overall height of 170 mm. Load specifications include dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

125 mm
Medium Duty | 150 - 500 kg
170 mm
125 mm
Medium Duty | 150 - 500 kg
170 mm
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Kappa
9681IFP125P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for optimal performance and floor protection. With a wheel diameter of 125 mm, the castor has an overall height of 170 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst providing a static load capacity of 600 kg. This robust castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

125 mm
Medium Duty | 150 - 500 kg
170 mm
125 mm
Medium Duty | 150 - 500 kg
170 mm