Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Anika swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with spacer tube delivers reliable rotation performance. With a wheel diameter of 65 mm, the castor achieves an overall height of 67 mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg. This castor is specifically designed for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5e2a570aeab9a38b862a764b9
Article numbers
Article Number
5925PJI065L51-10 DOM18 9011-7015
EAN
4031582437010
Core attributes
Type
Swivel castor with wheel brake
Overall width
39.5 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
67 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.08 kg
Product name
Anika
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
152 mm
Swivel radius
76 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
11 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Crossselling

Anika
Anika
5920PJI065L51-10 DOM18

The Anika swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with spacer tube delivers reliable rotation performance. With a wheel diameter of 65mm, the castor achieves an overall height of 67mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is ideally suited for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications where mobility and durability are essential requirements.

65 mm
Light Duty | < 150 kg
67 mm
65 mm
Light Duty | < 150 kg
67 mm