Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a non-marking, vulcanized elastic tire tread. The 100mm diameter wheels have roller bearings and an overall height of 128mm. The Alpha castor has a load capacity of 160kg at 4km/h and a static load capacity of 320kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFJ100P62
EAN
4031582327632
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.61 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech wheel features a polyamide body with an elastic tyre, black, vulcanized tread measuring 34 mm in width and 100 mm in diameter, incorporating a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.

100 mm
Medium Duty | 150 - 500 kg
100 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Swivel castor 100 mm
Alpha
3470UFJ100P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material and precision roller bearing for reliable operation. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477UFJ100P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The robust housing is constructed from heavy steel sheet and incorporates a precision two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly comprises a durable polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for enhanced performance and longevity. With a wheel diameter of 100mm, the castor has an overall height of 128mm. The unit provides a dynamic load capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley systems.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm