Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and durability. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFR100P62
EAN
4031582305883
S4 Material Number
990001427
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.99 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
41 mm
Swivel radius
123 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech wheel features a polyamide body with an elastic tyre, black, vulcanized tread measuring 34 mm in width and 100 mm in diameter, incorporating a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Alpha
Alpha
3478UFR100P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from marking or damage. The wheel operates on a roller bearing system for enhanced performance and longevity, with a diameter of 100 mm. The castor has an overall height of 128 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
Regular price: €0.00
net / per piece
100 mm
128 mm
160 kg
Alpha
Alpha
3470UFR100P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.

100 mm
128 mm
160 kg
Regular price: €0.00
net / per piece
100 mm
128 mm
160 kg
Skip product gallery

Matching Products

Alpha
Alpha
3478UFR100P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from marking or damage. The wheel operates on a roller bearing system for enhanced performance and longevity, with a diameter of 100 mm. The castor has an overall height of 128 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
Regular price: €0.00
net / per piece
100 mm
128 mm
160 kg
Alpha
Alpha
3470UFR100P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.

100 mm
128 mm
160 kg
Regular price: €0.00
net / per piece
100 mm
128 mm
160 kg