Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. Weighing 0.26 kg, this lightweight accessory offers an optimal balance between structural integrity and ease of installation, making it suitable for integration into existing castor systems without adding excessive load to the mounting assembly. The Puretech Accessory is manufactured to exacting specifications to ensure reliable operation across a wide range of environmental conditions and usage scenarios. Its compact design facilitates straightforward installation whilst maintaining compatibility with standard castor configurations, thereby reducing downtime during maintenance or system upgrades. This accessory represents a cost-effective solution for operators seeking to extend castor lifespan and improve overall system efficiency.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Ri-Festst. 8471/160 24mm
EAN
4031582413458
S4 Material Number
199033809
Core attributes
Type
Accessory
Overall weight
0.26 kg
Product Name
Puretech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.