Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 80 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 85 mm and an axle hole diameter of 25 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing that is sealed for enhanced durability and low maintenance operation, this wheel delivers exceptional performance across varied load conditions. The static load capacity reaches 1600 kg, whilst the dynamic load capacity varies depending on operational speed, providing 800 kg at 4 km/h or 640 kg at 6 km/h, making it suitable for both heavy-duty stationary applications and mobile transport scenarios requiring reliable load distribution and smooth operation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x80-Ø25 HL85-Type A
EAN
4031582330915
S4 Materialnumber
199831666
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.22 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
85 mm
Tread width
80 mm
Diameter
85 mm
Body width
80 mm
Sealing type
A
Suitable for
linde
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.