Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered with a steel and iron body and a polyurethane, casted tread measuring 95 mm in width. The wheel features a diameter of 85 mm with a hub length of 95 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. This wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The load capacity specifications indicate a static load rating of 1800 kg, whilst the dynamic load capacity reaches 720 kg at 6 km/h or 900 kg at 4 km/h, making it suitable for demanding industrial and commercial applications requiring robust load-bearing capabilities across varying operational speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 085x95-Ø20 HL95
EAN
4031582318821
S4 Materialnumber
199801060
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
720 kg
Load capacity Static
1800 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.53 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
95 mm
Tread width
95 mm
Diameter
85 mm
Body width
95 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.