Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 80 mm diameter and a tread width of 60 mm, featuring an identical material composition between the tread and wheel body for enhanced durability and consistent performance. The wheel incorporates a precision ball bearing and is equipped with a 60 mm hub length and a 25 mm axle hole diameter, providing robust structural support for demanding applications. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1200 kg, whilst the dynamic load capacity reaches 480 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 080x60-Ø25 HL60
EAN
4031582331011
S4 Materialnumber
199827802
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
480 kg
Load capacity Static
1200 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.44 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6005
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
60 mm
Diameter
80 mm
Body width
60 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.