Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments where reliable mobility and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POR080x34-Ø12 HL44,4 BLANCA
EAN
4031582442625
Core attributes
Type
Wheel
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product Name
Basetech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
12 mm
Hub Length
44.4 mm
Tread width
34 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.