Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 19 mm in width, delivering optimal grip and durability across varied surfaces. The wheel diameter is 50 mm, with a hub length of 21.5 mm and an axle hole diameter of 6 mm, ensuring compatibility with standard castor assemblies. The wheel is equipped with a plain bearing and spacer tube for smooth, reliable rotation under continuous operation. Load capacity specifications are rated at 80 kg static load and 40 kg dynamic load at 3 km/h, making this wheel suitable for applications requiring moderate load-bearing capability with consistent performance characteristics.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJI050x19-Ø8 NEGRA
EAN
4031582457285
Core attributes
Type
Wheel
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.02 kg
Product Name
Supratech
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Axle Hole Diameter
6 mm
Hub Length
21.5 mm
Tread width
19 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.