Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 250kg dynamic load at 4km/h operating speed and 500kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVO250x50-Ø20 HL58
EAN
4031582442380
Core attributes
Type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.06 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.