Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring 50 mm in width. The wheel features a diameter of 250 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-bearing performance with a static load capacity of 1600 kg. The dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for demanding industrial and commercial applications requiring reliable mobility solutions across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 250x50-Ø20 HL60 soft cv
EAN
4031582366273
S4 Materialnumber
199835103
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
2.18 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
250 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.