Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Puretech wheel is a precision castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a cast iron body with a diameter of 250 mm and an 80 mm wide solid rubber tread in black, providing excellent durability and grip across varied surfaces. The hub measures 90 mm in length, whilst the axle incorporates a 30 mm hole diameter for secure mounting. Equipped with a precision ball bearing for smooth rotation, the wheel delivers a static load capacity of 1350 kg. For dynamic applications, the wheel supports 675 kg at 6 km/h or 810 kg at 4 km/h, making it suitable for both high-speed and heavy-load operational scenarios.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FVP 250x80-Ø30 HL90
EAN
4031582365429
S4 Material Number
199836533
Core attributes
Type
Wheel
Load capacity at 4 km/h
810 kg
Load capacity at 6 km/h
675 kg
Load capacity Static
1350 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
6.9 kg
Product Name
Puretech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
67 Shore A
Body material
Cast iron
Tread Material Mix
Solid rubber, black
Axle Hole Diameter
30 mm
Hub Length
90 mm
Tread width
80 mm
Diameter
250 mm
Body width
80 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.