Wheel 200 mm
Elastech
Order number:
199805063
EAN:
4031582319835
Product number:
IFP 200x50-Ø20
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter wit...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide tread constructed from elastic tire, non-marking, vulcanized material that ensures superior grip and floor protection. The wheel incorporates an aluminium body combined with a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter for secure mounting. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 900 kg, and dynamic load capacities of 360 kg at 6 km/h or 450 kg at 4 km/h, making it suitable for both stationary and mobile castor applications across various industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.