Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel features a 200mm diameter with a 50mm wide pneumatic tyre incorporating a line profile tread design. The wheel construction utilises sheet steel body material with roller bearing technology and includes a 58mm hub length with a 20mm axle hole diameter. Load capacity specifications indicate a static load rating of 150kg and a dynamic load capacity of 75kg at speeds up to 3km/h, making it suitable for industrial castor applications requiring reliable pneumatic performance and robust load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DPR200x50-Ø20 2PR
EAN
4031582453010
Core attributes
Type
Wheel
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall weight
0.68 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Sheet Steel
Tread material
Pneumatic tyre, line profile
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.