Wheel 160 mm
Ultratech plus
EAN:
4031582445145
Product number:
ICP160x50-Ø20 plus
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on ...
Details
Custom or high volume? Request a quote now.
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.